NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT
NENUPHAR - WALL LAMP PETIT

    NENUPHAR - WALL LAMP PETIT

    A true light scenography, the Nénuphar wall lamp is a fascinating way of dressing up walls, playing the role of a sculpture, an acoustic wall and a luminaire all in one. The Petit Nénuphar wall light is ideal for decorating large wall spaces. The 360° orientable wall light leaves plenty of scope for creativity when it comes to decorating your interiors. Fitted with a discreet LED light source that provides indirect backlighting, its geometric, rounded lampshade in black fabric on the outside and white on the inside adds an architectural, vibrant touch to your interior design.

    Specifikim
    • Design: Kristian Gavoille

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 90 x l. 61 x H. 27 cm / L. 35.4’’ x l. 24.0’’ x H. 10.6’’

      Materials : Fabric, steel lacquered, colored textile cord, steel cable.


      EUROPE / INTERNATIONAL
      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 18 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 18 W

    Specifikime teknike
    • Referencë unikenenuphar-wall-lamp-petit
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-26
    • Numri i botimit1
    • Gjatësia (mm)610
    • Gjerësia (mm)900
    • Thellësia (mm)270
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)3.1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër