NUAGE - LARGE CHANDELIER 6
NUAGE - LARGE CHANDELIER 6
NUAGE - LARGE CHANDELIER 6
NUAGE - LARGE CHANDELIER 6
NUAGE - LARGE CHANDELIER 6
NUAGE - LARGE CHANDELIER 6

    NUAGE - LARGE CHANDELIER 6

    This magnificent floating chandelier seems to sail through the air thanks to its nomadic, poetic spirit. The triangular, rounded shades in the Nuage collection resemble the prow of a boat, with a timeless, universal design.
    This modular chandelier is adjustable in height and diameter: attached to steel cables, the lampshades can be raised or lowered using a plungerat the top. Our workshop adjusts the lengths of cable and cord according to the dimensions of your interior, to make a made-to-measure ready-to-install chandelier.
    Its lighting creates a very special effect, cutting through the space in an architectural way.

    Specifikim
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : Ø 203 x H. 180 cm / Ø 79.9” x H. 70.9”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 6x Max 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 6 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

    Specifikime teknike
    • Referencë unikenuage-chandelier-6-large
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-27
    • Numri i botimit1
    • Gjatësia (mm)1800
    • Gjerësia (mm)2030
    • Thellësia (mm)2030
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)4.8
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Llambadar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland