NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15
NUAGE - LARGE CHANDELIER 15

    NUAGE - LARGE CHANDELIER 15

    This magnificent floating chandelier seems to sail through the air thanks to its nomadic, poetic spirit. The triangular, rounded shades in the Nuage collection resemble the prow of a boat, with a timeless, universal design.
    This modular chandelier is adjustable in height and diameter: attached to steel cables, the lampshades can be raised or lowered using a plungerat the top. Our workshop adjusts the lengths of cable and cord according to the dimensions of your interior, to make a made-to-measure ready-to-install chandelier. Its lighting creates a very special effect, cutting through the space in an architectural way.

    Specifikim
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : Ø 243 x H. 250 cm / Ø 95.7” x H. 98.4”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 15x Max 100 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 15 x Max 100 W - Not included
      Recommended type of bulb : LED bulb

    Specifikime teknike
    • Referencë unikenuage-large-chandelier-15
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-25
    • Numri i botimit1
    • Gjatësia (mm)2500
    • Gjerësia (mm)2430
    • Thellësia (mm)2430
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)10.6
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Llambadar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër