NUAGE - LARGE NOMADIC PENDANT LIGHT
NUAGE - LARGE NOMADIC PENDANT LIGHT
NUAGE - LARGE NOMADIC PENDANT LIGHT
NUAGE - LARGE NOMADIC PENDANT LIGHT
NUAGE - LARGE NOMADIC PENDANT LIGHT
NUAGE - LARGE NOMADIC PENDANT LIGHT
NUAGE - LARGE NOMADIC PENDANT LIGHT
NUAGE - LARGE NOMADIC PENDANT LIGHT

    NUAGE - LARGE NOMADIC PENDANT LIGHT

    Suspended in the air by a simple ceiling fixture, the height of the lampshade is adjustable to suit any space. Plugged into a simple socket, it can be used as a floor or bedside lamp without the need for a power supply to the ceiling. It can be assembled in clusters of two or three, at different heights, like a sculpture. Its  lighting creates a special effect, giving structure to the space. Its rounded, triangular shade resembles the prow of a boat. Entirely made in France, Nuage is DESIGNHEURE's best-selling collection, thanks to its great adaptability and timeless, universal design.

    Specifikim
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Total dimensions : Adjustable
      Lampshade
      dimensions : L. 43 x l. 43 x H. 26 cm / L. 16.9” x l. 16.9” x H. 10.2”
      Materials :
      Fabric or lacquered, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 100 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 100 W - Not included
      Recommended type of bulb : LED bulb

    Specifikime teknike
    • Referencë unikenuage-large-nomadic-pendant-light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-02
    • Numri i botimit1
    • Gjatësia (mm)260
    • Gjerësia (mm)430
    • Thellësia (mm)430
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.7
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland