NUAGE - LARGE PENDANT WALL LAMP
NUAGE - LARGE PENDANT WALL LAMP
NUAGE - LARGE PENDANT WALL LAMP
NUAGE - LARGE PENDANT WALL LAMP
NUAGE - LARGE PENDANT WALL LAMP
NUAGE - LARGE PENDANT WALL LAMP
NUAGE - LARGE PENDANT WALL LAMP

    NUAGE - LARGE PENDANT WALL LAMP

    The Nuage collection, with its triangular, rounded lampshade resembling the prow of a boat, has a timeless, universal design. Entirely made in France, Nuage is DESIGNHEURE's best-selling collection, thanks to its great adaptability.
    The pendant wall light Grand Nuage is ideal for use at the head of a bed or in a living room. This practical wall light allows the lamp to be moved away from the electrical outlet. Suspended from an adjustable 2m steel cable, the height of the shade is adjustable.
    The simplicity and purity of its lines bring elegance and lightness to your project.

    Specifikim
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : L. 43 x l. 43 x H. 26 cm / L. 16.9” x l. 16.9” x H. 10.2”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 100 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 100 W - Not included
      Recommended type of bulb : LED bulb

    Specifikime teknike
    • Referencë unikenuage-large-pendant-wall-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-13
    • Numri i botimit1
    • Gjatësia (mm)650
    • Gjerësia (mm)700
    • Thellësia (mm)700
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.9
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër