NUAGE - MEDIUM TABLE LAMP
NUAGE - MEDIUM TABLE LAMP
NUAGE - MEDIUM TABLE LAMP
NUAGE - MEDIUM TABLE LAMP
NUAGE - MEDIUM TABLE LAMP
NUAGE - MEDIUM TABLE LAMP
NUAGE - MEDIUM TABLE LAMP

    NUAGE - MEDIUM TABLE LAMP

    The Nuage collection, with its triangular, rounded lampshade resembling the prow of a boat, has a timeless, universal design. Nuage is DESIGNHEURE's best-selling collection, thanks to its great adaptability and its many model variations. The Medium Nuage table lamp is ideal for use as a bedside lamp, desk lamp or on a console. Its lighting creates a very special effect, cutting through the space in an architectural way. It features a shade in metallic copper fabric on the outside and copper-pink on the inside, an electric cord in military green fabric, a triangular base and a white lacquered steel tube. The simplicity and purity of its lines bring elegance and lightness to your interiors.

    Specifikim
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : L. 32 x l. 32 x H. 49 cm / L. 12.6” x l. 12.6” x H. 19.3”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

    Specifikime teknike
    • Referencë unikenuage-medium-table-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-10
    • Numri i botimit1
    • Gjatësia (mm)490
    • Gjerësia (mm)320
    • Thellësia (mm)320
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)2.2
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland