NUAGE - SMALL PENDANT WALL LAMP
NUAGE - SMALL PENDANT WALL LAMP
NUAGE - SMALL PENDANT WALL LAMP
NUAGE - SMALL PENDANT WALL LAMP
NUAGE - SMALL PENDANT WALL LAMP
NUAGE - SMALL PENDANT WALL LAMP
NUAGE - SMALL PENDANT WALL LAMP

    NUAGE - SMALL PENDANT WALL LAMP

    The Nuage collection, with its triangular, rounded lampshade resembling the prow of a boat, has a timeless, universal design. Nuage is
    DESIGNHEURE's best-selling collection, thanks to its great adaptability. The Petit Nuage pendant light is ideal for use at the head of a bed or in a living room. Practical, it allows the lamp to be moved away from the electrical outlet. Suspended from a 2m steel cable, the height of the shade is adjustable. It features a black lacquered steel triangular wall bracket, a gold textile cord with a satin beige fabric lampshade on the outside and goldon the inside. The simplicity and purity of its lines bring elegance and lightness to your project.

    Specifikim
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : L. 24 x l. 24 x H. 16 cm / L. 9.4” x l. 9.4” x H. 6.3”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 1x Max 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

    Specifikime teknike
    • Referencë unikenuage-small-pendant-wall-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-13
    • Numri i botimit1
    • Gjatësia (mm)440
    • Gjerësia (mm)460
    • Thellësia (mm)460
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.6
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër