REEF - CHANDELIER 3 MEDIUM
REEF - CHANDELIER 3 MEDIUM
REEF - CHANDELIER 3 MEDIUM
REEF - CHANDELIER 3 MEDIUM
REEF - CHANDELIER 3 MEDIUM
REEF - CHANDELIER 3 MEDIUM

    REEF - CHANDELIER 3 MEDIUM

    The chandelier 3 Moyen Reef diffuses a soft, harmonious light. Its contemporary, sculptural design, with shades at different heights, adds originality and graphic elegance to any space. Adjustable in diameter and height, this chandelier is ideal for an entrance hall, dining room or living room. It comprises three medium lampshades in diffusing white fabric, with a black band and circular side panels, suspended from a circular black-lacquered steel ceiling rose by black textile cords. Inspired by the shapes of coral reefs and the aquatic world, the Reef collection's organic symmetry evokes shapes that are half-animal, half-plant.

    Specifikim
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : Ø 75 x H. 200 cm / Ø 29.5” x H. 78.7”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E27
      Bulb : 3x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 3x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7”

    Specifikime teknike
    • Referencë unikereef-chandelier-3-medium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-20
    • Numri i botimit1
    • Gjatësia (mm)2000
    • Gjerësia (mm)750
    • Thellësia (mm)750
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)5
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Llambadar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër