REEF - MEDIUM FLOOR LAMP
REEF - MEDIUM FLOOR LAMP
REEF - MEDIUM FLOOR LAMP
REEF - MEDIUM FLOOR LAMP
REEF - MEDIUM FLOOR LAMP
REEF - MEDIUM FLOOR LAMP
REEF - MEDIUM FLOOR LAMP
REEF - MEDIUM FLOOR LAMP

    REEF - MEDIUM FLOOR LAMP

    A striking totem, the Moyen Reef floor lamp diffuses a harmonious, soft, glare-free halo of light, ideal for providing accent lighting in a corner of a room or next to a sofa. Its contemporary, sculptural design offers different, multi-faceted viewing angles for a graphic effect.It features a diffusing white fabric lampshade with a black band and circular side panels, a square base and tubular base in black lacquered steel, and a black textile cord with foot switch. Inspired by the shapes of coral reefs and the aquatic world, the Reef collection's organic symmetry evokes shapes that are half-animal, half-plant.

    Specifikim
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : L. 40 x l. 35 x H. 171 cm / L. 15.7” x l. 13.8” x H. 67.3”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E27
      Bulb : 1x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7”

    Specifikime teknike
    • Referencë unikereef-medium-floor-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-18
    • Numri i botimit1
    • Gjatësia (mm)1710
    • Gjerësia (mm)400
    • Thellësia (mm)350
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)5.3
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Kati i montuar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland