REEF - MIXED CHANDELIER 3
REEF - MIXED CHANDELIER 3
REEF - MIXED CHANDELIER 3
REEF - MIXED CHANDELIER 3
REEF - MIXED CHANDELIER 3
REEF - MIXED CHANDELIER 3
REEF - MIXED CHANDELIER 3
REEF - MIXED CHANDELIER 3

    REEF - MIXED CHANDELIER 3

    The chandelier 3 mixed Reef diffuses a soft, harmonious light. Its contemporary, sculptural design, with lampshades at different heights, adds originality and graphic elegance to any space. Adjustable in diameter and height, this chandelier is ideal for dressing up your high ceilings with style. Composed of 3 lampshades, in three combined sizes, in diffusing white fabric, with a black band and circular side panels, suspended from a circular black lacquered steel ceiling rose by black textile cords. Inspired by the shapes of coral reefs and the aquatic world, the Reef collection's organic symmetry evokes shapes that are half-animal, half-plant.

    Specifikim
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : Ø 70 cm x H. 185 cm / Ø 27.6” x H. 72.8”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : 2x E27- 1x E14
      Bulb : 2 x Max 25 W équiv. 150 W - 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 80, 70, 56 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : 2 x E26 - 1 x E12
      Bulb : 2 x Max 25 W équiv. 150 W - 1 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 3.1”, 2.7”, 2.2”

    Specifikime teknike
    • Referencë unikereef-mixed-chandelier-3
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-25
    • Numri i botimit1
    • Gjatësia (mm)1850
    • Gjerësia (mm)700
    • Thellësia (mm)700
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)5.2
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Llambadar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland