REEF - SMALL TABLE LAMP 53
REEF - SMALL TABLE LAMP 53
REEF - SMALL TABLE LAMP 53
REEF - SMALL TABLE LAMP 53
REEF - SMALL TABLE LAMP 53
REEF - SMALL TABLE LAMP 53
REEF - SMALL TABLE LAMP 53

    REEF - SMALL TABLE LAMP 53

    A striking totem, the 53cm high Petit Reef lamp diffuses a harmonious, soft, non-glare halo of light. It's ideal for providing accent lighting on a table or console. Its contemporary, sculptural design offers different, multi-faceted viewing angles for a graphic effect.
    It features a diffusing white fabric lampshade with a black band and circular side panels, a square base and tubular base in black lacquered steel, and a black fabric cord with hand switch. Inspired by the shapes of coral reefs and the aquatic world, the Reef
    collection's organic symmetry evokes shapes that are half-animal, half-plant.

    Specifikim
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : L. 27 x l. 24 x H. 53 cm / L. 10.6” x l. 9.4” x H. 20.9”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E14
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 56 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.2”

    Specifikime teknike
    • Referencë unikereef-small-table-lamp-53
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-17
    • Numri i botimit1
    • Gjatësia (mm)530
    • Gjerësia (mm)270
    • Thellësia (mm)240
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)1.4
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland