SHIELD - CEILING LAMP 10 MIXED SHIELD MP
SHIELD - CEILING LAMP 10 MIXED SHIELD MP
SHIELD - CEILING LAMP 10 MIXED SHIELD MP

    SHIELD - CEILING LAMP 10 MIXED SHIELD MP

    Ideal for lighting spaces with low ceilings thanks to its compact size, the ceiling light 10 Mixed Shield MP diffuses a beautiful indirect light in an original way, forming a halo of light around the shades. This 26cm-high ceiling light will light up your rooms effectively and
    attractively, like a decorative ceiling rose. It is made up of 10 lampshades (5 medium and 5 small) in diffusing white fabric with black borders, supplied by black textile cords to a round ceiling rose in black lacquered steel.
    The Shield collection is inspired by the shape of the Zulu African shield, representing a symbol, protection and a highly graphic ornament.

    Specifikim
    • Design: Jette Scheib

      2 Standard finishes available / Custom made colors possible

      Dimensions : ø 150 x H. 26 cm / Ø 59.1” x H. 10.2”
      Materials :
      Fabric or lacquered, lacquered steel and aluminium, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : 10 x E14
      Bulb : 10 x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : 10 x E12
      Bulb : 10 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb

    Specifikime teknike
    • Referencë unikeshield-ceiling-lamp-10-mixed-MP
    • Data e botimit2025-03-05
    • Numri i botimit1
    • Gjatësia (mm)260
    • Gjerësia (mm)1500
    • Thellësia (mm)1500
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)4.5
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland