SHIELD - SMALL WALL LAMP
SHIELD - SMALL WALL LAMP
SHIELD - SMALL WALL LAMP
SHIELD - SMALL WALL LAMP
SHIELD - SMALL WALL LAMP
SHIELD - SMALL WALL LAMP
SHIELD - SMALL WALL LAMP
SHIELD - SMALL WALL LAMP

    SHIELD - SMALL WALL LAMP

    With its compact size, the wall lamp Petit Shield is ideal for dressing up headboards or adorning the walls of a living room or hallway. It
    diffuses beautiful indirect light in an original way, forming a halo of light around the lampshade to illuminate a surface. The practical
    electrical outlet is offset from the shade, so it can be installed vertically or horizontally. The wall lamp consists of a small-sized
    lampshade in diffused white fabric with gold borders, a gold textile cord, a finishing cone and a round wall bracket in black lacquered
    steel. The Shield collection is inspired by the shape of the Zulu African shield, and represents a symbol, protection and a highly graphic ornament.

    Specifikim
    • Design: Jette Scheib

      2 Standard finishes available / Custom made colors possible

      Dimensions : L. 20 x l. 18 x H. 50 cm / L. 7.9” x l. 7.1” x H. 19.7”
      Materials :
      Fabric or lacquered, lacquered steel and aluminium, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E14
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 90 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 3.5”

    Specifikime teknike
    • Referencë unikeshield-small-wall-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-28
    • Numri i botimit1
    • Gjatësia (mm)500
    • Gjerësia (mm)200
    • Thellësia (mm)200
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.4
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland