SYLVA - WALL LAMP
SYLVA - WALL LAMP
SYLVA - WALL LAMP
SYLVA - WALL LAMP
SYLVA - WALL LAMP
SYLVA - WALL LAMP
SYLVA - WALL LAMP
SYLVA - WALL LAMP

    SYLVA - WALL LAMP

    Sylva, a wall light inspired by nature.
    Purity, authenticity and durability come together in a design that celebrates the essence of plants. Sylva infuses spaces with organic softness, subtly evoking the serenity of a soothing forest. Its khaki wall hook, natural linen leaf and green strap form a harmonious blend of raw material and aesthetic sensibility.

    Ideal for enhancing hotel corridors or room entrances, this wall light adds a warm, responsible touch, where light and nature meet.

    Specifikim
    • Design: Part de Rêve

      One Standard finish available / Custom made colors possible

      Dimensions : L. 11 x l. 13 x H. 39 cm / L. 4.3’’ x l. 5.1’’ x H. 15.4’’
      Materials :
      Fabric, lacquered steel


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 1 x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 45 mm x H. Max 80mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 X Max 8 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 1.8’’ x H 3.1’’

    Specifikime teknike
    • Referencë unikesylva-wall-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-01
    • Numri i botimit1
    • Gjatësia (mm)390
    • Gjerësia (mm)110
    • Thellësia (mm)130
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.35
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland