TWIGGY - BUILT-IN TABLE LAMP
TWIGGY - BUILT-IN TABLE LAMP
TWIGGY - BUILT-IN TABLE LAMP
TWIGGY - BUILT-IN TABLE LAMP
TWIGGY - BUILT-IN TABLE LAMP
TWIGGY - BUILT-IN TABLE LAMP
TWIGGY - BUILT-IN TABLE LAMP

    TWIGGY - BUILT-IN TABLE LAMP

    The Twiggy built-in table lamp reinvents the balance between material and structure, offering a presence that is as sculptural as it is functional. The copper-tone metallic fabric lampshade seems to float inside the rounded copper textured painted steel frame, creating an illusion of lightness and movement. Each angle of view reveals a new perspective, transforming the light into a subtle, modern work of art.

    This lamp can be fixed to the countertop of a console, bedside table or any other piece of furniture, and is ideal for providing additional decorative lighting, particularly in the hotel and restaurant trade!

    Specifikim
    • Design: Part de rêve

      4 Standard finishes available / Custom made colors possible

      Dimensions : L.12,5 x l.12 x H. 68cm / L. 4.9” x l. 4.7’’ H. 26.8”
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 15 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.8’’

    Specifikime teknike
    • Referencë uniketwiggy-built-in-table-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-17
    • Numri i botimit1
    • Gjatësia (mm)68
    • Gjerësia (mm)125
    • Thellësia (mm)12
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.9
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Surface Mounted
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland