TWIGGY - PENDANT WALL LAMP
TWIGGY - PENDANT WALL LAMP
TWIGGY - PENDANT WALL LAMP
TWIGGY - PENDANT WALL LAMP
TWIGGY - PENDANT WALL LAMP
TWIGGY - PENDANT WALL LAMP
TWIGGY - PENDANT WALL LAMP

    TWIGGY - PENDANT WALL LAMP

    The Twiggy pendant light is ideal as a headlight in a bedroom, as ambient lighting in a living room or reception area, or to define areas
    of circulation. Attached to the wall by a small round fixture with a rod from which the lampshade is suspended, the wall lamp creates a visual effect of lightness and refinement through the harmony of its proportions.

    The Twiggy collection, with its slender, minimalist and elegant design, plays with contrasts, textures and geometry, highlighting the textile material with a halo of light shimmering like a candle.

    Specifikim
    • Design: Part de rêve

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 12,5 x l. 15 x H. 68 cm / L. 4.9” x l. 4.7’’ H. 26.8”
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm x H. Max120mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 15 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7’’ x H. Max 4.7’’

    Specifikime teknike
    • Referencë uniketwiggy-pendant-wall-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-22
    • Numri i botimit1
    • Gjatësia (mm)680
    • Gjerësia (mm)125
    • Thellësia (mm)15
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.9
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër