FILUM & MATERICHE Flush-fitting door with concealed hinges
FILUM & MATERICHE Flush-fitting door with concealed hinges
FILUM & MATERICHE Flush-fitting door with concealed hinges
    Dierre

    FILUM & MATERICHE Flush-fitting door with concealed hinges

    The melamine-coated Dierre doors from the Materiche collection offer grand customization possibilities.‎ Functional doors but also able to furnish thanks to smooth surfaces with a material effect broken by metal inserts and/or glazed or blank openings.‎ In particular, the doors of the ISY series also allow the installation of the flush to the wall Filum frame.‎ As the name suggests, ISY is an easy door to install in any space of the house: versatile, original, contemporary thanks to the wide range of colours and shades.‎
    Specifikim
    • Wall paints and wallpaper that can be applied to the door surface, perfect coplanarity guaranteed by the perimeter frame and by the extruded and oxidized aluminium architrave (optional): the aluminium Filum frame has been conceived to be almost invisible and blend into the environment.‎ A modern solution enriched by the practicality of a single mounting kit suitable for both plasterboard and masonry, also available in a "full height" version.‎ The Filum frame is suitable and can be installed with modern line interior doors, Materiche and classic lines.‎
    Specifikime teknike
    • Referencë unikeFILUM-MATERICHE-Flush-fitting-door-with-concealed-hinges
    • Familja e produkteveInternal doors
    • Grupi i produkteveFilum
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-06-12
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër