NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door
    Dierre

    NEW IDRA EI2 60 DOUBLE LEAF Stainless steel Fire door

    New Idra is a flexible and safe fire door, that meets the protection needs of houses, supermarkets, hospitals, warehouses, machine rooms, theatres, restaurants and any other public building. Suitable for medium size openings, typical of single or double leaf doors, New Idra is the ideal balance of different features, that make it one of the most popular fire doors. They can be installed easily, without additional drilling or alterations to the wall structure, with great versatility suits any environment. The The profile flush to the frame, the ties embedded in the frame, and a 3-hinge closure guarantee the highest performances. We also offer a wide range of colours and sizes, both standard and special sizes; in the blank version, with the typical sturdiness of steel, and in the glazed version, with different glazing options available. New Idra is also available in the panic exit version or with handle/handle and surface protection, with a film that can be removed after fitting. The door is equipped with fire resistance certificate UNI EN 1634-1 class EI2 60
    Specifikim
    • - Rigid frame structure with ties - Complanarity between frame and leaf - Standard leaves and frames are zinc-coated and come in light ivory finishing. RAL exterior or stainless steel finishings are available upon request. - New Idra doors come with the following standard features: fire-resistant lock, Patent insert complete with keys and two accident-prevention handles in black epoxy. Stainless steel handles, encrypted cylinders, 3-lock points locks can be combined to the panic exit bars. - A reinforcement is always fitted inside the leaves, on the push side, in order to improve the door structure in case a panic exit bar is fitted or retro-fitted. - Electric unlock can be mounted for access monitoring. - Mobile threshold - The hinges provided with the fire doors also allow to perform a future set-up of the door to compensate possible wall and installation imperfections. - New Idra doors can be fitted with round or square glazing, in several sizes. They can also be moved from their standard position upon request. - A reinforcement is always fitted inside the doors, on the pull-side, in order to improve the structure of the door in case of a door closer is fitted or retro-fitted. - All fire doors come with a standard self-closure system. In order to improve ease of use, the door can be equipped with V-boom, sliding or leaf-enclosed door closers. THERMAL TRANSMITTANCE 2,2 W/m2K NOISE REDUCTION 19 dB HANDLE + HANDLE WITH FIRE RESISTANT LOCK EXPOSED HINGES WEIGHT 35 kg/m2 - OPTIONAL PERFORMANCE FEATURES: HOT FUMES KIT NOISE REDUCTION with mobile threshold 25 dB NOISE REDUCTION with fixed threshold (this exit is NOT COMPLIANT with emergency exit requirements) 30 dB PERMEABILITY TO AIR AND RESISTANCE TO THE WIND LOAD classe 4 C4 - ADDITIONAL VARIATIONS: SQUARE WINDOW / ROUND WINDOW FANLIGHT/SIDELIGHT BUMPER SKIRTING/BAND 3-FLAP HINGES PANIC EXIT BAR 3 LOCK POINTS LOCK DIN COMPLIANT HANDLES - ACCESS MONITORING: ELECTRIC UNLOCK ELECTROHANDLE ELECTRIC LOCK ELECTROMAGNETS MAGNETIC ELECTRIC BLOCKS COMPATIBLE WITH SIMONS VOSS SYSTEMS - CERTIFIED DIMENSIONS: WIDTH 1150 ÷ 2300 (575 + 575) ÷ (1150 +1150); HEIGHT 1987 ÷ 2650 - FINISHINGS: EXTERIOR RAL LACQUER; STAINLESS STEEL; PRE-COATED STEEL. - MOUNTING SOLUTIONS: WITH TIES; ON SUB-FRAME; WITH BOLTS; ON REVEAL.
    Specifikime teknike
    • Referencë unikeEI2-60-DB
    • Familja e produkteveEI
    • Grupi i produkteveNew Idra
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-05
    • Numri i botimit2
    • Gjatësia (mm)2150
    • Gjerësia (mm)1250
    • Thellësia (mm)65
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorStone Wool
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)35
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationDerë
    • Emrin UNSPSCFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 PërshkrimMetal doorsets
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit