Falcon Vinyl Deck Railing
Falcon Vinyl Deck Railing
Falcon Vinyl Deck Railing

    Falcon Vinyl Deck Railing

    5.0 nga 5 yje5.0(5 vlerësime)
    Classic meets cutting-edge. Character meets strength. Showpiece meets structure. PolyRail® Vinyl Railing was designed with these important values in mind. With a variety of designs, baluster options, and posts, you decide what fits your vision. Whether you are adding railing to your home, multi-family dwelling, or business, PolyRail Vinyl Deck Railing could turn the ordinary into extraordinary. Falcon Vinyl Railing features an impressively contoured "bread-loaf" shaped top rail and a variety of baluster options. Including ICC code approval, a transferable lifetime limited warranty and a virtually maintenance-free system, Falcon Vinyl Railing could be just what you need to create your own impressive welcoming retreat.
    Specifikim
    • Railing Heights:36", 42"
      Railing Lengths:4', 5', 6', 7', 8', 9', 10' (8', 9', 10' use rail support)
      Stair Rail Lengths:4', 5', 6', 7', 8', 9', 10'
      Top Rail:2 1/2" x 3 1/2" "Bread-Loaf" Aluminum Reinforced
      Bottom Rail:1 3/4" x 3 1/2" Aluminum Reinforced Railing
      Baluster:1 3/8" x 1 3/8"
      Baluster Spacing:3 1/2"
    Specifikime teknike
    • Referencë unikefalcon-vinyl-railing
    • Familja e produkteveRailing
    • Grupi i produktevePolyrail® Vinyl Deck Railing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara