Ash Classic/Natural - Curated Widths  -125-150-175-150-125-125-150-200-150-125mm - 22mm - Solid Flooring
Ash Classic/Natural - Curated Widths  -125-150-175-150-125-125-150-200-150-125mm - 22mm - Solid Flooring
Ash Classic/Natural - Curated Widths  -125-150-175-150-125-125-150-200-150-125mm - 22mm - Solid Flooring
    Dinesen

    Ash Classic/Natural - Curated Widths -125-150-175-150-125-125-150-200-150-125mm - 22mm - Solid Flooring

    ACN22125200BL01_1-4

    Ask Classic/Natur, 22mm, 125-150-175-150-125-125-150-200-150-125mm, 1-4 m



    Dinesen Ash

    The ash tree stands strong, beautiful and true, towering up to 40
    metres above the woodland floor. The natural beauty and
    characteristic hardness of the wood is preserved in Dinesen Ash, each
    plank encapsulating lived life and lines in an almost graphic
    expression. The decorative structure is also manifested in the growth
    rings, each season leaving its colour imprint. The result is planks with
    a personal expression and a dynamic and contrasting interplay of light
    and dark.
    Each Dinesen Ash plank tells its own story with any choice of
    dimensions and composition. Any solution in Dinesen Ash will reflect
    uncompromising quality and the many fine properties of ash wood..


    Classic & Naturel Mix

    Ash Mix planks are rich in structure and subtle colour
    variation. They are characterised by vigorous lines and
    varying amounts of heartwood, which results in a dynamic,
    graphic expression, with and without knots.


    Ash − Random lengths

    Planks in random lengths are delivered in available lengths. This makes for a fluid transition from one room to the next and a coherent expression that is perfect for many projects. Each plank is made as long as possible, which makes it possible to use a very high proportion of the raw wood.

    Ash − Mixed widths

    Planks are delivered in random widths. This solution
    creates a dynamic and vibrant expression, as wider and
    narrower planks combine to form a coherent design
    solution.


     Ash, Frêne, Fresno, Esche, Ask, Asketræ, Ask

    Pricelist:

    www.dinesen.com/en/products/price-lists/

    Product sheet:

    www.dinesen.com/en/products/plank-floors/ash/

    DOP:

    www.dinesen.com/media/4242/declaration-of-performance_ash-dop-2019-uk.pdf

    Sorting description

    www.dinesen.com/en/products/plank-floors/ash/

    Specifikim
    • Description

      Products described as Dinesen
      Ash (Fraxinus excelsior L) with a
      minimum thickness of 22 mm and
      a minimum density of 650 kg/m3

      About the planks

      The planks are supplied unfinished and have a moisture content of 8-10 %. Dinesen floor planks

      are CE-labelled in accordance with EN 14342.

      Thickness: 22 mm. Tolerance: +/- 0,5 mm

      Right-angled: 90 degrees +/- 0,1° degree

      Wood moisture content: 8%-10% +/- 1%

      Tonque: 7,8 mm

      Finish front : Sanded, grit 100 (treated according to Dinesen instruction “After installation”)

      Surface treatment: Unfinished. To be sanded and finished on site

      Slip resistance: R10 (as defined in DIN 51130) when planks are sanded and finished with
      Dinesen 2K oil in accordance with current guidelines

      Hardness (Brinell): 4,1

      Reaction to fire: Dfl-s1

      Thermal conductivity (λ): 0,17

      Thermal resistance (R): 0,13


      Declaration of Performance No.: Ash DoP 2019-3

      www.dinesen.com/media/4242/declaration-of-performance_ash-dop-2019-uk.pdf 

    Specifikime teknike
    • Referencë unikeDinesen-Ash-Classic-Natural-Random-Lengths-1-4-meter-Mixed-Widths-125-150-175-150-125-125-150-200-150-125mm-22mm-ACN22125200BL01
    • Familja e produkteveSolid Plank Floors
    • Grupi i produkteveAsh
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-18
    • Numri i botimit1
    • Gjatësia (mm)22
    • Gjerësia (mm)200
    • Thellësia (mm)4000
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëDanimarkë
    • Prodhuar nëDanimarkë
    • Weight Net (kg)650
    Klasifikimi
    • Kategoria BIMobjectDysheme - Dysheme druri

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Korea e Veriut
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Krishtlindje Island
    Nikaragua
    Madagaskar
    Mali i Zi
    Kuveit
    Panama
    Malawi
    Maltë
    Laos
    Porto Riko
    Mali
    Maqedonia e Veriut
    Liban
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Macau
    Saint-Barthélemy
    Mauritius
    Moldovë
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Maldives
    Shën Lucia
    Mayotte
    Norvegji
    Mongoli
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Myanmar (Burma)
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Neoal
    Shtetet e Bashkuara
    Niger
    Qipro
    Oman
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Pakistan
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Palestinë
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Qatar
    Xhamaika
    Republika e Kongos
    Rusi
    Singapore
    Reunion
    San Marino
    Siria
    Rwanda
    Serbia
    Sri Lanka
    Sahara Perëndimore
    Shqipëri
    Taiwan
    São Tomé dhe Príncipe
    Sllovenia
    Tajlandë
    Senegal
    Slovakia
    Taxhikistan
    Seychelles
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somalia
    Switzerland
    Uzbekistan
    Sudan
    Ukrainë
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe