Domal TOP TB75 Doors
Domal TOP TB75 Doors
Domal TOP TB75 Doors
    Domal

    Domal TOP TB75 Doors

    Solution recently introduced to complete the TOP TB75 window system. It is characterized by excellent sealing performance and an huge range of applications that make it the ideal solution for current and future architectural needs. The system allows the use of glasses or panels. It is available in all the aesthetic lines of vent and glazing bead (rounded, squared and edged aesthetics). The threshold is also available in a lowered version (height 12.5mm) or without a threshold (guillotine accessory).
    Specifikim
    • DIMENSIONS: - Frame depth: 75mm - Vent depth: 84.5mm - Sightline lateral section: 147.2mm - Sightline central section: 190.5mm - Sightline inferior section: 160mm - Sightline transoms: 90 to 160mm - Glass site in vent: 22mm - Frame overlap: 22.5mm - Glass depth: up to 70.5mm - Hardware: European Groove or frontal application - Insulation system: double rebate gasket in EPDM PERFORMANCE: - Air permeability (UNI EN 12207 – UNI EN 1026): Class 3 (600 Pa) - Watertightness (UNI EN 12208 – UNI EN 1027): 4A (150 Pa) - Wind resistance (UNI EN 12210 – UNI EN 12211): C3 (1200 Pa) - Thermal insulation (UNI EN ISO 10077-2): Uw= 1,47 W/m2K with glass Ug= 1,0 W/m2K and psi= 0,036 W/mK
    Specifikime teknike
    • Referencë unikedomal_aluminium_door_toptb_75
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveAluminum Doors
    • LlojiShowcase (model)
    • Data e botimit2019-04-05
    • Numri i botimit1
    • Thellësia (mm)75
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_25
    • Uniclass 2015 PërshkrimDoorset systems
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors