Domal Slider C160 Smartline
Domal Slider C160 Smartline
Domal Slider C160 Smartline
    Domal

    Domal Slider C160 Smartline

    It is a high-performance sliding lift system with fine and elegant lines. It perfectly combines attractive aesthetics and high energy efficiency. The vent belong to a totally new generation of sliding systems developed thanks to technological innovation and accurate design. The system guarantees maximum aesthetic versatility and configurations, adapting easily to the most diverse design needs.
    Specifikim
    • DIMENSIONS: - Frame depth: 164mm (mullion) 160mm (transom) - Sightline lateral section: 127mm or 143mm - Sightline central section: 92mm - Sightline inferior section: 143mm - Sightline superior section: 127mm or 133mm - Glass site in vent: 22mm - Glass depth: up to 53mm - Insulation system: double gasket in EPDM or brush PERFORMANCE: - Air permeability (UNI EN 12207 – UNI EN 1026): Class 4 (600 Pa) - Watertightness (UNI EN 12208 – UNI EN 1027): 9A (600 Pa) - Wind resistance (UNI EN 12210 – UNI EN 12211): C4 (1600 Pa) - Sound insulation (ISO 717-1): Rw (C;Ctr)= 40 (-1;-3) dB with glass 43 and Rw(C;Ctr)= 39 (-1;-3) dB with glass Rw= 50 dB - Thermal insulation (UNI EN ISO 10077-2): Uw= 1,51 W/m2K with glass Ug= 1,0 W/m2K and psi= 0,036 W/mK
    Specifikime teknike
    • Referencë unikedomal_aluminum_slider_window_slide_c160_smartline
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveAluminum Windows
    • LlojiShowcase (model)
    • Data e botimit2019-10-16
    • Numri i botimit1
    • Thellësia (mm)164
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 PërshkrimWindow systems
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows