Domal Slide TB65 Windows
Domal Slide TB65 Windows
Domal Slide TB65 Windows
    Domal

    Domal Slide TB65 Windows

    It represents the ideal solution for the energetic renovation of existing buildings, thanks to the central section and the excellent resistance and strength performance. The concealed door solution (1 and 2 rails) allows to solve the problem of lack of space with style and practicality, making the most of the environments. A versatile product designed to integrate harmoniously with Domal Top TB65 doors and windows.
    Specifikim
    • DIMENSIONS: - Frame depth: 65mm - Sightline lateral section: 65mm - Sightline central section: 38mm - Sightline inferior section: 65mm - Sightline superior section: 65mm - Glass site in vent: 17mm - Glass depth: up to 32mm - Insulation system: double gasket in EPDM or brush PERFORMANCE: - Air permeability (UNI EN 12207 – UNI EN 1026): Class 4 (600 Pa) - Watertightness (UNI EN 12208 – UNI EN 1027): 7A (300 Pa) - Wind resistance (UNI EN 12210 – UNI EN 12211): C3 (1200 Pa) - Sound insulation (ISO 717-1): Rw (C;Ctr)= 39dB with glass 42 and Rw(C;Ctr)= 40 dB with glass Rw= 46 dB - Thermal insulation (UNI EN ISO 10077-2): Uw= 1,44 W/m2K with glass Ug= 1,0 W/m2K and psi= 0,036 W/mK
    Specifikime teknike
    • Referencë unikedomal_aluminum_slider_window_slide_tb_65
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveAluminum Windows
    • LlojiShowcase (model)
    • Data e botimit2019-10-16
    • Numri i botimit1
    • Thellësia (mm)65
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 PërshkrimWindow systems
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows