SOLEAL Next 75 Visible Open-in
SOLEAL Next 75 Visible Open-in
    Domal

    SOLEAL Next 75 Visible Open-in

    The visible structure is balanced between the fixed frame and the opening vent, providing an additional aesthetical touch to the window.

    • Multiple applications
    • Aesthetic offer with wide choice internal and external profiles
    • Large choice of colours and accessories
    • Concealed hardware, handle and drainage
    • Effective thermal, acoustic and weather tightness performances
    • Large sizes
    • Reliable safety features
    • Reduced threshold for persons with disabilities
    Specifikim
    • Diversity of applications :

      • Openings: side hung, tilt, tilt & turn
      • Façade and other ranges integration
      • Composite assemblies
      • Horizontal and vertical pivot
      • Patio window
      • Juliet balcony
      • Magnetic window contact
      • Building management system: concealed locking sensor
      • Security glazing beads
      • Antibacterial coating on handles
      • Reduced threshold for disabled: 15-20 mm

      High performances :

      • Thermal: Uw up to 0.79 W/m²K
      • Air permeability: Class 4
      • Water tightness: Class 1500
      • Wind pressure resistance: Class 5
      • Acoustic performance: Rw up to 48 dB
      • Burglary resistance up to RC2, RC3 and PAS24

      Large sizes :

      • Height: up to 3 meters
      • Glazing thickness: up to 69 mm
      • Infill weight: up to 160 kg

      Sustainability :

      • SOLEAL Next is made in Hydro CIRCAL®, aluminium made with a minimum of 75% recycled end-of-life aluminium.
      • 75% recycled and 95% recyclable
      • PVC-free components
      • Cradle to Cradle®: under certification
      • Dynamic EPD available on TechDesign
    Specifikime teknike
    • Referencë unikesoleal-next-75-visible-open-in
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveWindows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded Aluminum
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDritare - Casement Window

    Rajoni i disponueshëm

    Europe
    Itali