DOMICO Cassette Inner Shells/Steel Trays
DOMICO Cassette Inner Shells/Steel Trays
DOMICO Cassette Inner Shells/Steel Trays
DOMICO Cassette Inner Shells/Steel Trays
DOMICO Cassette Inner Shells/Steel Trays
DOMICO Cassette Inner Shells/Steel Trays

    DOMICO Cassette Inner Shells/Steel Trays

    Cassette inner shells/Steel trays have proven their worth as load-bearing and finishing components. They offer a favourable and safe possibility to give large-area facades an attractive appearance also inside. The DOMICO cassette inner shells are equipped at the factory with continuously applied sealing tapes at the longitudinal joints and pre-punched perforations for the longitudinal bolting – this guarantees time savings during installation.

    Advantages:

    • Bypassing Backup distances up to 7 m
    • Fast, cost-effective installation thanks to factory prefabrication
    • Factory-side Pre-punched holes
    • Optimal corrosion protection by galvanizing and surface coating
    • High sound insulation values
    • Spacing of the module strips and Z-profiles up to 1.200 mm possible
    • Applied at the factory Longitudinal seal – joint coefficient with 10 times the value
    • Acoustic version possible
    Specifikim
    • Cassette inner shells/Steel trays made of galvanised (DIN EN 10346) and coated (DIN EN 10169) steel. Side A with SP-coating (polyester) color ~RAL 9002, layer thickness 15 µ, corrosivity category C2, material class A1, side B with protective coating.

      PROFILE WIDTHS:

      • Standard-cassette 600 mm
      • Special-cassette 200-600 mm

      STEEL THICKNESS:

      • 0,75 mm
      • 0,90 mm
      • 1,00 mm
      • 1,10 mm
      • 1,25 mm
      • 1,50 mm

      LENGTH: up to 18 m

      ADDITIONAL INSULATION:

      Additional layer of thermal insulation, full-surface thermal separation of the curtain wall from the inner shell with pressure-resistant rockwool insulation. material class A1. Structure according to Domico approval Z-14.1-690.

      Insulation thickness: 20, 50 or 80 mm

      Specifikime teknike
      • Referencë unikekassette
      • LlojiMaterial për ndërtim
      • Data e botimit2024-12-19
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorMetal
      Klasifikimi
      • Kategoria BIMobjectMuret - Veshja

      Rajoni i disponueshëm

      Europe
      Austri
      Gjermani
      Hungari
      Itali
      Republika Çeke
      Sllovaki
      Sllovenia
      Zvicër