Planum-facade vertical
Planum-facade vertical
Planum-facade vertical
Planum-facade vertical
Planum-facade vertical
Planum-facade vertical
Planum-facade vertical
Planum-facade vertical
Planum-facade vertical

    Planum-facade vertical

    Efficiency, durability and aesthetics – that’s what the Planum façade stands for.

    The flat surface of the profiles and deck widths of up to 800 mm give external surfaces an impressively sleek appearance. The various profile widths and installation options provide diverse design possibilities, even in combination with other DOMICO profiles. Thanks to project-specific production, which takes elements such as doors and windows into account during manufacturing, time-consuming cutting work is no longer necessary. At the same time, this ensures high installation quality and durability.

    Advantages:

    • Penetration-free and expansion-proof fastening with module strips
    • Profile installation: Horizontal, vertical or inclined installation; butted or with horizontal, vertical, inclined or offset joints
    • Increased stability due to nesting of the Planum profile on the front side
    • With Planum “VO”, laying from top to bottom is also possible, so that with facade assembly, the scaffold can be dismantled at the same time
    • Prefabricated special profiles, e.g. shadow gap, upper end profile at the parapet, pilaster strip
    • Project-related manufacturing
    Specifikim
      • DOMICO PLANUM 32

      PROFILE INSTALLATION: vertical

      PROFILE WIDTHS:

      • Standard-widths: 200, 300, 400, 500, 600 und 800 mm
      • Special-widths: 201-299, 301-399, 401-499, 501-599 und 601-799 mm
      • Widths < 200 mm: on request

      LENGTH: up to 12 m

      MATERIALS:

      • Aluminum 1,00 -1,80 mm
      • Steel 1,00 – 1,50 mm
      • other materials such as stainless steel, copper or zinc on request

      COATING: Coil-Coating

      COLOR: see DOMICO color chart (special colors available upon request)

      _____________________________________________________

      SUBSTRUCTURE:

      INSTALLATION:

      • Planum vertical
      • Substructure horizontal

      MATERIAL:

      • galvanized, coated steel, 1,50 mm
      • stainless steel upon request

      COMPONENTS:

      STUCTURE two-piece (incl. compensation option)

      • Module rail "W" perforated - standard height 85 mm, special height 50-190 mm
      • anchoring profile "W" - different structure depending on the length of the Planum
      • wall spacers - heights 65, 85, 115, 135, 155, 175, 195, 215, 235, 255, 275, 295 mm (+ 5 mm thermal barrier)
      • shim bracket type "K" and "W" - heights 64, 115, 155, 195, 235, 275, 315, 355, 395 mm

      STRUCTURE one-piece (no option for compensation)

      • module rail "K" perforated - standard height 65 mm, special height 50-160 mm
      • anchoring profile "K"
    Specifikime teknike
    • Referencë unikeplanum-facade-vertical
    • LlojiMaterial për ndërtim
    • Data e botimit2025-01-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes

    Rajoni i disponueshëm

    Europe
    Austri
    Gjermani
    Hungari
    Itali
    Republika Çeke
    Sllovaki
    Sllovenia
    Zvicër