Interior Aluminum Doors & Frames
Interior Aluminum Doors & Frames
Interior Aluminum Doors & Frames
Interior Aluminum Doors & Frames
Interior Aluminum Doors & Frames
Interior Aluminum Doors & Frames
Interior Aluminum Doors & Frames
Interior Aluminum Doors & Frames
    Të arkivuara

    Interior Aluminum Doors & Frames

    Doormerica Interior Aluminum Doors are the perfect solution when your project calls for a swinging aluminum door. Our heavy duty construction and versatile stile layout accomodates most popular hardware applications while meeting the needed job code requirements. 

    Specifikim
    • FEATURING:

      ➤ Class II Clear Anodize
      ➤ Factory Welded Corners
      ➤ Sizing up to 4/0 9/0
      ➤ Multiple Glass Designs:
      Rain • Reed • Clear Tempered
      White Lami • P516 Obscure
      Open for glass by others
      ➤ ADA Title 24 Compliant
      ➤ Prepped for standard weight hinges 4.5”x 4.5”x .134 with cylindrical, mortise locks, or panic hardware preps.

    Specifikime teknike
    • Referencë unikeinterior-aluminum-doors-frames
    • Familja e produkteveArchitectural Components
    • Grupi i produkteveAluminum Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors