Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
Revolving Door, All Glass Crane 4000 Series Showcase
    dormakaba

    Revolving Door, All Glass Crane 4000 Series Showcase

    All Glass Revolving Door

    The Crane 4000 Series provides the elegance and clean styling of glass and metal to create a grand first impression to your building entrance. More and more storefronts and building enclosures are using structural glass facades. In such applications, the entrance system should not only conform to, but reinforce the rich styling and sleek lines of the all-glass design.

    Size and Function are customizable
    Manual operation only
    Manual speed control

    All glass entrances allow maximum natural light along with the ability for the interior and exterior to be in harmony with one other. The original all glass revolving door, the Crane 4000 offers graceful design and sleek lines for a striking entrance for high end store fronts and building entrances. The 4000 Series door is fully customizable, including push bars and attachment options to the store front, and the connection between the enclosure wall and exposed ceiling glass.

    The 4000 Series is a manual operation revolving door but can also be engineered with Motion Assist 360.

    Object filename indicates wall attachment configuration type: A B C D E F G H I J K L P Q R and Custom (see diagram) and Revit wall types: Solid Wall [no tag] or Curtain Wall, CW.

    CAD DWG format files available on the Crane 4000 product page online.

    Specifikim
    • The heavy-duty Crane bookfold door leaf mechanism is constructed from a high grade chilled bronze casting. All our revolving doors are furnished with Crane factory-made door seals, which are essential for the barrier blocking inside from outside environments. Crane doors are tested to meet the ASTM E283 standard, as well as to the even more stringent ASTM E783.

      Completely Customizable through Available Options:

      S1 Security—For manually operated doors.
      S2 Security—With anti-tailgating.
      S3 Security—With anti-piggybacking.
      Welded Floor Grilles
      Self-Positioning Closer “Return to QuarterPoint”
      Custom Push Bars
      Ceiling Lights
      Finishes
      Dimensions
      Canopy
      Glass 

      3-Part MasterFormat Specification available online.

       




    Specifikime teknike
    • Referencë unikerevolving_door_crane_4000_series
    • Familja e produkteveEntrance
    • Grupi i produkteveRevolving Doors
    • LlojiShowcase (model)
    • Data e botimit2021-08-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorXham
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrotullues
    • Uniclass 2015 CodePr_30_59_24_50
    • Uniclass 2015 PërshkrimManual revolving doorsets
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-17 11 23 17
    • OmniClass TitleRevolving All Glass Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika