28508979FF0010 Dornbracht Shower head with three flow modes 92 mm
28508979FF0010 Dornbracht Shower head with three flow modes 92 mm
28508979FF0010 Dornbracht Shower head with three flow modes 92 mm
28508979FF0010 Dornbracht Shower head with three flow modes 92 mm
28508979FF0010 Dornbracht Shower head with three flow modes 92 mm
28508979FF0010 Dornbracht Shower head with three flow modes 92 mm
28508979FF0010 Dornbracht Shower head with three flow modes 92 mm

    28508979FF0010 Dornbracht Shower head with three flow modes 92 mm

    Dornbracht Shower head with three flow modes 3-5/8"

    Specifikim
    • Dornbracht Shower head with three flow modes 3-5/8"

      • 7-7/8" Projection
      • Ball-joint pivotable through 30°
      • 3 individual sprays (standard, soft, massage)
      • Descaling system
      • Ø 3-5/8"
      • Flange diameter 2-1/8"
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Available in polished chrome, platinum matte, platinum, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

    Specifikime teknike
    • Referencë unike28508979FF0010
    • Familja e produkteveGeneric
    • Grupi i produkteveShowers - Shower heads
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1.4
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011383
    • Emri ETIMShower head
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures