36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower
36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower
36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower
36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower
36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower
36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower
36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower
36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower

    36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower

    36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower

    Specifikim
    • 36013660 Concealed single-lever mixer with integrated shower connection with shower set without hand shower

      • cover plate Ø 78 mm
      • metal shower hose 1750mm with integrated anti-twist protection
      • slide bar

      This article does not include a hand shower!
      Intrinsic protection against back flow.

      Accessory is needed 28015979-000010 Hand shower 6.8 l/min

      Available in chrome, platinum matt, platinum, matt white, brushed Durabrass, matt black, chrome matt, Dark Platinum matt

    Specifikime teknike
    • Referencë unike36013660
    • Familja e produkteveGeneric
    • Grupi i produkteveShowers - Shower systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-03-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.08
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationValvul
    • Kodi ETIMEC011327
    • Emri ETIMBuilt-in mixing tap
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Afganistan
    Afrika e Jugut
    Argjentinë
    Australi
    Belize
    Andorra
    Arabia Saudite
    Algjeri
    Bolivi
    Fiji
    El Salvador
    Austri
    Armeni
    Angolë
    Brazil
    Guam
    Guatemala
    Belgjikë
    Azerbaixhan
    Benin
    Ekuador
    Ishujt Cook
    Haiti
    Bjellorusi
    Bahrain
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Honduras
    Bosnjë dhe Hercegovinë
    Bangladesh
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Kosta Rika
    Bulgari
    Brunei
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Kubë
    Danimarkë
    Butan
    Çad
    Kili
    Ishujt Solomon
    Meksikë
    Estoni
    Emiratet e Bashkuara Arabe
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Nikaragua
    Finlandë
    Filipinet
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Panama
    Francë
    Gjeorgji
    Djibouti
    Peru
    Kiribati
    Republika Domenikane
    Gërnzi
    Hong Kong
    Egjipt
    Suriname
    Nauru
    Xhamaika
    Gjermani
    Indi
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Ethiopia
    Palau
    Holandë
    Iran
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kenya
    Tonga
    Kroacia
    Kinë
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Liberi
    Wallis dhe Futuna
    Lituani
    Korea e Veriut
    Libi
    Zelanda e Re
    Luksemburg
    Krishtlindje Island
    Madagaskar
    Mali i Zi
    Kuveit
    Malawi
    Maltë
    Laos
    Mali
    Maqedonia e Veriut
    Liban
    Marok
    Mbretëria e Bashkuar
    Macau
    Mauritius
    Moldovë
    Malazi
    Mavritani
    Monaco
    Maldives
    Mayotte
    Norvegji
    Mongoli
    Mozambik
    Poloni
    Myanmar (Burma)
    Namibia
    Portugali
    Neoal
    Niger
    Qipro
    Oman
    Nigeri
    Qyteti i Vatikanit
    Pakistan
    Republika Demokratike e Kongos
    Republika Çeke
    Palestinë
    Republika e Afrikës Qendrore
    Rumani
    Qatar
    Republika e Kongos
    Rusi
    Singapore
    Reunion
    San Marino
    Siria
    Rwanda
    Serbia
    Sri Lanka
    Sahara Perëndimore
    Shqipëri
    Taiwan
    São Tomé dhe Príncipe
    Sllovenia
    Tajlandë
    Senegal
    Slovakia
    Taxhikistan
    Seychelles
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somalia
    Switzerland
    Uzbekistan
    Sudan
    Ukrainë
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit