DOYMAfix® Connect HP/P

DOYMAfix® Connect HP/P

  • Complete package contains all required assemblies an components for connection and sealing
  • Ready to connect immediately; all common adapter nipples included
  • Stainless steel corrugated pipe offers high flexibility for connection (yields without pushing back)
  • Flexible creation of bends without fittings
  • Quick and easy installation without special tools
  • One-person installation
  • All media lines protected by flexible jacket pipe DN200
  • Separate routing of pipes and cables
  • Power and control cables routed separately
  • Required cables (mains/control lines) can be pulled through quickly and easily
  • Low bending radius of 0.5 m
  • Certified gas-tightness
  • 100% oxygen-tight stainless steel corrugated pipes
  • Self-cleaning effect thanks to corrugation
  • Cross-disciplinary assembly (shell, electrical, HVAC) creates flexibility in the construction process
Specifikim
    • Gas and water-tight
    • Certified under FHRK test regulation GE 101 – FHRK 40 D05
    • Radon-proof according to FHRK leaflet MB 101
Specifikime teknike
  • Referencë unikedoymafix-connect-hp-p
  • Familja e produkteveHeat Pumps
  • Grupi i produkteveInlet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-01
  • Numri i botimit1
Të ngjashme
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Pompat e nxehtësisë
  • IFC classificationSegmenti i kanaleve
  • Kodi ETIMEC000209
  • Emri ETIMFire protection compound/binding/foam/sealant
  • Uniclass 2015 CodePr_30_31_76_96
  • Uniclass 2015 PërshkrimWaterproof gap filling sealants
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing