Model Size: 58-58 1/2 in. W x 72 in. H; Walk-In Opening: 27 in.; Configuration: Shower Door and Inline Panel.
Premium 3/8 in. (10mm) certified tempered glass; DreamLine ClearMax water and stain resistant glass coating; Glass Type: Clear.
Frameless glass design; Reversible for a right or left door opening; Solid brass wall-to-glass self-closing hinges.
Inline attached to the wall by a 1 in. anodized aluminum U-channel; 1/2 in. width or out-of-plumb adjustment available on Inline panel side.
Hardware Finish: Oil Rubbed Bronze.
Pictured SlimLine shower base is not included.
IMPORTANT! All measurements should be taken only AFTER walls are finished (tile, back walls, etc.).
As Featured on Amazon.com
Rajoni i disponueshëm
| North America |
|---|
Shtetet e Bashkuara |