DreamLine Enigma-X SHDR-61607610 Fully Frameless Sliding Shower Door
DreamLine Enigma-X SHDR-61607610 Fully Frameless Sliding Shower Door
DreamLine Enigma-X SHDR-61607610 Fully Frameless Sliding Shower Door
    DreamLine

    DreamLine Enigma-X SHDR-61607610 Fully Frameless Sliding Shower Door

    Model Size: 56-60 in. W x 76 in. H; Walk-In Opening: 22-26 in.

    Configuration consists of: Stationary Panel and Sliding Door; Fully Frameless design for an open and spacious feeling.

    Premium 3/8 in. (10mm) thick certified clear tempered glass; DreamLine exclusive ClearMax water and stain resistant glass coating.

    Large wheel assembly creates effortless sliding action; Stainless Steel Top guide bar can be trimmed up to 4 in. for width adjustment.

    ATTENTION! This model has NO adjustment for out-of-plumb (uneven) walls; Reversible for a right or left door opening installation.

    Hardware Finish: Brushed Stainless Steel.

    Minimum threshold depth of 2 3/4 in. is required for proper installation; Pictured SlimLine shower base is not included with this product.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Part Number: SHDR-61607610-07
      Item Weight: 187.4 pounds
      Product Dimensions: 0.4 x 60 x 76 inches
      Item model number: SHDR-61607610-07
      Size: 56-60 in. W x 1 in. D x 76 in. H
      Color: Brushed Stainless Steel
      Style: Enigma-X
      Finish: Brushed Stainless Steel
      Material: Tempered Glass,Stainless Steel
      Pattern: Clear Glass
      Shape: Rectangle
      Installation Method: Alcove
      Item Package Quantity: 1
      Certification: ANSI Certified Tempered Glass

    Specifikime teknike
    • Referencë unikeDreamLine-Enigma-X-SHDR-61607610-Fully-Frameless-Sliding-Shower-Door
    • Familja e produkteveShower Door
    • Grupi i produkteveFrameless
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Emrin UNSPSCBathtub or shower enclosures
    • UNSPSC code30181507
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit