CRUV® Electric Humidifier
CRUV® Electric Humidifier
    DriSteem

    CRUV® Electric Humidifier

    The compact CRUV humidifier can be mounted inside an existing enclosure, such as a packaged air conditioning unit or in an existing system, such as an environmental chamber. CRUV is self-contained, compatible with all water types, and the clear choice for adding a humidification system while meeting minimum space requirements.

    Specifikim
    • Capacity: Steam capacities from 6 to 102 pounds per hour (2.7 to 46 kg/h)

      Control: ±3% RH, standard CRUV controller or optional Vapor-logic® controller

      Applications: Designed to integrate inside an existing enclosure, such as a packaged air conditioning unit or added to an existing system, such as an environmental chamber

      Options: Water treatment system

    Specifikime teknike
    • Referencë unikecruv-humidifier
    • Familja e produkteveSteam Generation
    • Grupi i produkteveElectric Steam Humidifiers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-20
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
    • IFC classificationLagështues
    • Kodi ETIMEC011628
    • Emri ETIMHumidifier (steam)
    • Emrin UNSPSCHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 PërshkrimSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment