Ultra-Sorb® Model XV Pressurized Steam Dispersion Panel
DriSteem

Ultra-Sorb® Model XV Pressurized Steam Dispersion Panel

An industry first for pressurized steam, Ultra-sorb Model XV vaporizes dispersion-generated condensate and returns pressurized condensate to the boiler without additional pumps, valves, vents, or controls.

Specifikim
  • Capacity: Wide capacity range and options, steam capacity up to 2,720 lbs/hr (1,235 kg/h)

    Applications: Designed for rapid, drip-free absorption, steam does not condense on downstream devices

    Options: 316 stainless steel construction, seismic certification

Specifikime teknike
  • Referencë unikeultra-sorb-xv-pressurized
  • Familja e produkteveSteam Dispersion
  • Grupi i produktevePressurized Steam Humidifiers
  • Data e botimit2021-12-20
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • IFC classificationLagështues
  • Kodi ETIMEC011628
  • Emri ETIMHumidifier (steam)
  • Emrin UNSPSCHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 PërshkrimSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment