Vaporstream® Electric Humidifier
Vaporstream® Electric Humidifier
    DriSteem

    Vaporstream® Electric Humidifier

    From providing comfort humidity to meeting the strictest clean-room requirements, the Vaporstream electric humidifier is an industrial-grade unit designed to meet the humidification demands of any building environment. Vaporstream models and options include multiple control capabilities, a broad capacity range, and compatibility with all water types.

    Specifikim
    • Capacity: Steam capacities from 5.7 to 285 lbs/hr (2.6 to 129 kg/h); link up to 16 units together for capacity up to 4,560 lbs/hr (2068 kg/h)

      Control: ±1% RH, Vapor-logic® controller

      Applications: Designed to work with any voltage with a wide range of heater sizes, staging options, and model configurations

      Options: Water treatment system, weather cover, and climate-controlled outdoor enclosure

    Specifikime teknike
    • Referencë unikevaporstream-humidifier
    • Familja e produkteveSteam Generation
    • Grupi i produkteveElectric Steam Humidifiers
    • Data e botimit2021-12-20
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
    • IFC classificationLagështues
    • Kodi ETIMEC011628
    • Emri ETIMHumidifier (steam)
    • Emrin UNSPSCHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 PërshkrimSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment