MLB pipe clamp coupling

MLB pipe clamp coupling

Düker Cast iron pipe MLB
3000 mm length DN 100
Pipe of a manufactured length of 3000 mm
including cutting to length.
Delivery and professional installation
as per Düker installation instructions.
 
Manufacturer: Düker GmbH & Co. KGaA,
Würzburger Str. 10, D-97753 Karlstadt

Specifikim
    • Product name: MLB pipe
    • Area of application: domestic waste water
    • Type of connection: clamp coupling
    • Product classification: Düker MLB pipe system
    • Product group: MLB pipe system, cast iron drainage pipe system
    • Nominal diameter: DN 100
    • Nominal pressure: PN 0,5
    • Ø Da mm: 110
    • s mm: 3.50
    • Operating temp. °C: 70
    • Operating pressure mbar: 10000
    • Delivery form: Bar
    • Supply length mm: 3
Specifikime teknike
  • Referencë unike660189
  • Familja e produktevePlumbing / Pipes
  • Grupi i produktevePlumbing / Pipes
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-24
  • Numri i botimit1
  • Gjatësia (mm)109.96
  • Gjerësia (mm)3000
  • Thellësia (mm)109.96
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe
Austri
Gjermani
Zvicër