DuPont Corian® Kitchen Sink, Efficiency - 872
DuPont

DuPont Corian® Kitchen Sink, Efficiency - 872

The beauty, performance, elegance and versatility of Corian® is available to you, plus projects big and small, in sinks for all spaces. The bold and sophisticated aesthetic of Corian® sinks can help your designs take shape. Corian® delivers an array of benefits highlighted by unparalleled functionality for modern interiors. Over 30 sink options are available and can be seamlessly integrating within any Corian® counter. Bring more innovation, style and sleekness to Kitchens, bathrooms, wet bars and other residential interiors Hospitals and dental offices Labs, and senior-living facilities Hotel, resort and restaurant spaces Make the right choice and select Corian® sinks for applications at home and in a professional setting today. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specifikim
  • Color: Bisque, Bone, Cameo White, Designer White, Glacier White, Vanilla Country: United States Depth: 22-3/8" Drain Hole Diameter: 3-1/2" Height: 8-1/2" Industry Standards: NSF/ANSI 51, ANSI Z124.3, ANSI Z124.6, HUD/FHA Use of Materials Bulletin No. 73a Manufacturer Product Line: Efficiency Material: Corian® Region: North America Sink Configuration: Double Bowl Sink Type: Kitchen Sink Width: 33-3/8"
Specifikime teknike
  • Referencë unikeKitchen_Sink_Efficiency_872
  • Familja e produkteveFlow Equipment
  • Grupi i produkteveSinks
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-04-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolymer-modified cementitious
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Lavaman kuzhine
  • IFC classificationRrjedhë Terminal
  • Emrin UNSPSCSinks
  • UNSPSC code30181504

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika