Lockers - Bench Mounted (LBM)
DuraCube

Lockers - Bench Mounted (LBM)

DuraCube Locker – Bench Mounted is constructed with DuraSafe 13mm compact laminate doors providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme. Bench Mounted lockers save space by providing coordinated seating and storage for users. Ideal for end of trip facilities, school and sport change rooms.
Specifikim
  • How to specify

    Product: DuraCube Locker Systems – Bench Mounted (LBM)

    Board Selection: Doors, Panels and Seating: DuraSafe 13mm compact laminate – Select colour 

    Select internal carcass from either:

    • Dry Area Lockers – water resistant white 16mm HMR board.
    • Dry Area Lockers – water resistant black 16mm HMR board.
    • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock: Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Specifikime teknike
  • Referencë unikelockers-bench-mounted-lbm
  • Familja e produkteveLocker Systems
  • Grupi i produkteveLocker Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje

Rajoni i disponueshëm

Oceania
Australi