Lockers – Bench Seat Mount Cricket (LBSM-C)
DuraCube

Lockers – Bench Seat Mount Cricket (LBSM-C)

DuraCube® Lockers – Bench Seat Mount Cricket (LBSM-C) is constructed with DuraSafe® 13mm compact laminate providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme.

DuraCube locker systems save space by providing coordinated ironing facilities, airing units, towel units and storage for users. Ideal for end of trip facilities, and sport change rooms.LSBM-C satisfies the criteria outlined by Cricket Australia in their community cricket facility guidelines.

Specifikim
  • How to Specify

    Product:DuraCube locker systems - Bench Seat Mount Cricket (LBSM-C)

    Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour here. Select internal carcass from either: • Dry Area Lockers – water resistant white 16mm HMR board • Dry Area Lockers – water resistant black 16mm HMR board • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock:Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Specifikime teknike
  • Referencë unikelockers-bench-seat-mount-cricket-lbsm-c
  • Familja e produkteveLocker Systems
  • Grupi i produkteveLocker Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-04-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje

Rajoni i disponueshëm

Oceania
Australi