Lockers - Plinth Mounted End-of-Trip (LPM-EOT)
DuraCube

Lockers - Plinth Mounted End-of-Trip (LPM-EOT)

DuraCube Locker – Plinth Mounted End-of-Trip is constructed with DuraSafe 13mm compact laminate doors providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme. Plinth Mounted End-of-Trip lockers save space by providing coordinated ironing facilities, airing units, towel units and storage for users. Ideal for end of trip facilities, and sport change rooms.
Specifikim
  • How To Specify

    Product: DuraCube locker systems – plinth mounted end-of-trip (LPM-EOT)

    Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour

    Select internal carcass from either:

    • Dry Area Lockers – water resistant white 16mm HMR board.
    • Dry Area Lockers – water resistant black 16mm HMR board.
    • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock: Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Specifikime teknike
  • Referencë unikelockers-plinth-mounted-end-of-trip-lpm-eot
  • Familja e produkteveLocker Systems
  • Grupi i produkteveLocker Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje

Rajoni i disponueshëm

Oceania
Australi