Lockers - Shoe Box Mounted (LSBM)
DuraCube

Lockers - Shoe Box Mounted (LSBM)

DuraCube Locker – Shoe Box Mounted is constructed with DuraSafe 13mm compact laminate doors providing a practical, waterproof, low maintenance and impact resistant surface, with the functionality of dedicated storage spaces for shoes. Coordinate the doors of the lockers with the partitioning system colour scheme. Shoe Box Mounted lockers do not require a structural wall for support and provide additional storage capacity. Ideal for end of trip facilities, school and sport change rooms.
Specifikim
  • How To Specify

    Product: DuraCube locker systems – shoe box mounted (LSBM)

    Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour

    Select internal carcass from either:

    • Dry Area Lockers – water resistant white 16mm HMR board.
    • Dry Area Lockers – water resistant black 16mm HMR board.
    • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock: Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Specifikime teknike
  • Referencë unikelockers-shoe-box-mounted-lsbm
  • Familja e produkteveLocker Systems
  • Grupi i produkteveLocker Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje

Rajoni i disponueshëm

Oceania
Australi