DURAFLEX Z 10
DURAFLEX Z 10
DURAFLEX Z 10
    DURAL

    DURAFLEX Z 10

    Z 10 - Aluminium / TPE expansion joint profile for installation in the floor covering (integrated) The DURAFLEX Z 10 series expansion joint profiles have been specially developed for use inside buildings only used by pedestrians or , depending on the design , light vehicles as well. These include, for example, houses, apartments, schools or hotels. The profiles, made of aluminium with a thermoplastic elastomer insert for absorbing movement, are installed in the floor covering. Variants are available for joint widths of 30 mm - 80 mm and floor covering heights of 30 mm - 50 mm. In the Z 10RF version, the profile is available for retrofitting onto the floor covering.
    Specifikim
    • Overall joint gap: 80 mm Visible width: 80 mm Nominal height: 30 mm Length: 300 cm Movement capacity: 20 mm (+/- 10 mm) Load bearing: pedestrian Profile is designed for floor-/floor-connections. Floor-/wall-connections are also available. Anchorage must be applied every 35 cm on the profile
    Specifikime teknike
    • Referencë unikeDFA_Z10_8030-300
    • Familja e produkteveExpansion joint profile
    • Grupi i produkteveExpension joint profile for integrated mounting
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-09-19
    • Numri i botimit1
    • Gjatësia (mm)30
    • Gjerësia (mm)80
    • Thellësia (mm)3000
    Lidhje
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorElastomer
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDysheme - Të tjera
    • IFC classificationKat
    • OmniClass Number23-13 31 21 19 11
    • OmniClass TitleExpansion and Contraction Joints
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction