Oval II Sink
Oval II Sink
Oval II Sink
Oval II Sink
    Të arkivuara

    Oval II Sink

    Durat stands out as an exceptional solid surface material, meticulously designed to craft vibrant, long-lasting counters, sinks, and tubs that redefine both aesthetics and functionality. These surfaces are characterized by their non-porous nature and seamless appearance, ensuring effortless maintenance and the freedom to customize according to your unique preferences. What sets Durat apart is its commitment to sustainability. Comprising up to 28% recycled hard plastics sourced from diverted waste streams, Durat not only delivers exceptional performance but also champions eco-conscious practices. By choosing Durat, you contribute to the reduction of environmental impact, turning recycled materials into beautiful, functional surfaces. In line with its dedication to a circular economy, Durat takes sustainability a step further. The material is 100% recyclable, and through Durat's innovative take-back program, you can easily ensure that your Durat surfaces find a new life at the end of their current one. This not only minimizes waste but also reflects Durat's vision for a more sustainable and responsible approach to design and manufacturing. Experience the synergy of style, durability, and environmental responsibility with Durat – where cutting-edge design meets a commitment to a greener future.
    Specifikime teknike
    • Referencë unikeoval-sink
    • Familja e produkteveSolid Surface
    • Grupi i produktevesinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-20
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFinlandë
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 PërshkrimWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit