DE4217 D-Neo Vanity unit wall-mounted
DE4217 D-Neo Vanity unit wall-mounted
DE4217 D-Neo Vanity unit wall-mounted

    DE4217 D-Neo Vanity unit wall-mounted

    4.8 nga 5 yje4.8(6 vlerësime)
    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • Automatic door hinge with damping ensures gentle closing
    • Comes completely assembled and adjusted
    • Hinges left
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • One door that opens to the left
    • One handle
    • With continuous handle for easy opening and closing
    • With handle for easy opening and closing
    Specifikim
    • Duravit D-Neo Vanity unit wall-mounted, rectangular, 434x322x440 mm, highly compressed three-layer chipboard, number of doors: 1, hinge position: left, for number of washbasins: 1 middle, suitable for Vero Air washbasin

      • Front color: White Matt, Body color: White Matt, Handle color: Black Diamond Matt - DE4217L1818
      • Front color: Concrete Gray Matt, Body color: Concrete Gray Matt - DE4217L0707
      • Front color: Oak (Black) Matt, Body color: Oak (Black) Matt, Handle color: Black Diamond Matt - DE4217L1616
      • Front color: Walnut (dark) Matt, Body color: Walnut (dark) Matt, Handle color: Black Diamond Matt - DE4217L2121
      • Front color: White High Gloss, Body color: White High Gloss, Handle color: Black Diamond Matt - DE4217L2222
      • Front color: Natural oak Matt, Body color: Natural oak Matt, Handle color: Black Diamond Matt - DE4217L3030
      • Front color: Oak (Terra) Matt, Body color: Oak (Terra) Matt, Handle color: Black Diamond Matt - DE4217L3535
      • Front color: Basalt Matt, Body color: Basalt Matt, Handle color: Black Diamond Matt - DE4217L4343
      • Front color: Graphite Matt, Body color: Graphite Matt, Handle color: Black Diamond Matt - DE4217L4949
      • Front color: Chestnut (dark) Matt, Body color: Chestnut (dark) Matt, Handle color: Black Diamond Matt - DE4217L5353
      • Front color: Linen Matt, Body color: Linen Matt, Handle color: Black Diamond Matt - DE4217L7575
      • Front color: Walnut Matt, Body color: Walnut Matt, Handle color: Black Diamond Matt - DE4217L7979
      • Front color: Taupe Matt, Body color: Taupe Matt, Handle color: Black Diamond Matt - DE4217L9191

      Duravit D-Neo Vanity unit wall-mounted, 434x322x440 mm, highly compressed three-layer chipboard, number of doors: 1, hinge position: right, for number of washbasins: 1 middle, suitable for Vero Air washbasin

      • Front color: Concrete Gray Matt, Body color: Concrete Gray Matt, Handle color: Black Diamond Matt
      • Front color: Oak (Black) Matt, Body color: Oak (Black) Matt, Handle color: Black Diamond Matt - DE4217R1616
      • Front color: White Matt, Body color: White Matt, Handle color: Black Diamond Matt - DE4217R1818
      • Front color: Walnut (dark) Matt, Body color: Walnut (dark) Matt, Handle color: Black Diamond Matt - DE4217R2121
      • Front color: White High Gloss, Body color: White High Gloss, Handle color: Black Diamond Matt - DE4217R2222
      • Front color: Natural oak Matt, Body color: Natural oak Matt, Handle color: Black Diamond Matt - DE4217R3030
      • Front color: Oak (Terra) Matt, Body color: Oak (Terra) Matt, Handle color: Black Diamond Matt - DE4217R3535
      • Front color: Basalt Matt, Body color: Basalt Matt, Handle color: Black Diamond Matt - DE4217R4343
      • Front color: Graphite Matt, Body color: Graphite Matt, Handle color: Black Diamond Matt - DE4217R4949
      • Front color: Chestnut (dark) Matt, Body color: Chestnut (dark) Matt, Handle color: Black Diamond Matt - DE4217R5353
      • Front color: Linen Matt, Body color: Linen Matt, Handle color: Black Diamond Matt - DE4217R7575
      • Front color: Walnut Matt, Body color: Walnut Matt, Handle color: Black Diamond Matt - DE4217R7979
      • Front color: Taupe Matt, Body color: Taupe Matt, Handle color: Black Diamond Matt - DE4217R9191
    Specifikime teknike
    • Referencë uniked-neo-vanity-unit-wall-mounted-de4217
    • Familja e produkteveD-Neo
    • Grupi i produkteveVanity unit wall-mounted
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-05
    • Numri i botimit1
    • Gjatësia (mm)440
    • Gjerësia (mm)434
    • Thellësia (mm)322
    Të ngjashme
    • Weight Net (kg)10
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 PërshkrimBathroom furniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve