D-Neo Wall mounted console vanity unit 800x480x260 mm - DE4938
D-Neo Wall mounted console vanity unit 800x480x260 mm - DE4938
D-Neo Wall mounted console vanity unit 800x480x260 mm - DE4938

    D-Neo Wall mounted console vanity unit 800x480x260 mm - DE4938

    3.5 nga 5 yje3.5(6 vlerësime)
    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • An open compartment
    • Comes completely assembled and adjusted
    • Compact version: shortened projection as an ideal solution for confined spaces
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • Without handle for a flat front
    Specifikim
    • Duravit D-Neo Console vanity unit wall-mounted, Rectangular, 800x480x260 mm, Highly compressed three-layer chipboard, Number of open compartments 1 Left, Incl. console, For number of washbasins: 1 Right, Without handle

      • Front color: Linen Matt, Body color: Linen Matt - DE493807575
      • Front color: Basalt Matt, Body color: Basalt Matt - DE493804343
      • Front color: Natural Oak Matt, Body color: Natural Oak Matt - DE493803030
      • Front color: Taupe Matt, Body color: Taupe Matt - DE493809191
      • Front color: Concrete Gray Matt, Body color: Concrete Gray Matt - DE493800707
      • Front color: Graphite Matt, Body color: Graphite Matt - DE493804949
      • Front color: White Matt, Body color: White Matt - DE493801818
      • Front color: Chestnut (dark) Matt, Body color: Chestnut (dark) Matt - DE493805353
      • Front color: Walnut Matt, Body color: Walnut Matt - DE493807979
      • Front color: Oak (Terra) Matt, Body color: Oak (Terra) Matt - DE493803535
      • Front color: White High Gloss, Body color: White High Gloss - DE493802222
      • Front color: Walnut (Dark) Matt, Body color: Walnut (Dark) Matt - DE493802121
      • Front color: Oak (Black) Matt, Body color: Oak (Black) Matt - DE493801616
    Specifikime teknike
    • Referencë uniked-neo-vanity-unit-wall-mounted-de4938
    • Familja e produkteveD-Neo
    • Grupi i produkteveVanity unit wall-mounted
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-14
    • Numri i botimit1
    • Gjatësia (mm)260
    • Gjerësia (mm)800
    • Thellësia (mm)480
    Të ngjashme
    • Materiali kryesorDru
    • Weight Net (kg)12
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011382
    • Emri ETIMWashbasin lower cupboard
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 PërshkrimBathroom furniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings