DuraStyle Urinal 280631
DuraStyle Urinal 280631
DuraStyle Urinal 280631
DuraStyle Urinal 280631

    DuraStyle Urinal 280631

    • Concealed mounting set: harmonious look, design is not disturbed by anything
    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Electronic control unit for no-touch and fully automatic flushing
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 1 litre
    • The jet nozzle guarantees perfect, hygienic surface flushing despite the low water consumption
    • Wall-mounted installation

    Specifikim
      • Duravit DuraStyle Electronic urinal, White High Gloss, battery supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Concealed inlet, Incl. intake set, Incl. mounting material, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 2806310000
        • Duravit DuraStyle Electronic urinal, White High Gloss, battery supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Concealed inlet, Incl. intake set, Incl. mounting material, WonderGliss, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 28063100001
        • Duravit DuraStyle Electronic urinal, White High Gloss, battery supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Target fly, Concealed inlet, Incl. intake set, Incl. mounting material, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 2806310007
        • Duravit DuraStyle Electronic urinal, White High Gloss, battery supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Target fly, Concealed inlet, Incl. intake set, Incl. mounting material, WonderGliss, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 28063100071
        • Duravit DuraStyle Electronic urinal, White High Gloss, power supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Concealed inlet, Incl. intake set, Incl. mounting material, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 2806310093
        • Duravit DuraStyle Electronic urinal, White High Gloss, power supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Concealed inlet, Incl. intake set, Incl. mounting material, WonderGliss, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 28063100931
        • Duravit DuraStyle Electronic urinal, White High Gloss, power supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Target fly, Concealed inlet, Incl. intake set, Incl. mounting material, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 2806310097
        • Duravit DuraStyle Electronic urinal, White High Gloss, power supply, Flushing rim: Rimless, Flush principle: Jet nozzle, Flush construction: Displacement, Inlet supply position: Back, Target fly, Concealed inlet, Incl. intake set, Incl. mounting material, WonderGliss, Outlet drain: horizontal, Concealed outlet, Inkl. elektr. Steuerung, Incl. air trap, Incl. jet nozzle - 28063100971
      Specifikime teknike
      • Referencë unikedurastyle-urinal-280631
      • Familja e produkteveDuraStyle
      • Grupi i produkteveUrinal
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2017-01-11
      • Numri i botimit1
      • Gjerësia (mm)300
      • Thellësia (mm)340
      Të ngjashme
      • Weight Net (kg)16.1
      Klasifikimi
      • Kategoria BIMobjectSanitar - Oturak
      • IFC classificationTerminali Sanitar
      • Emrin UNSPSCUrinals
      • UNSPSC code30181506
      • Uniclass 2015 CodePr_40_20_93
      • Uniclass 2015 PërshkrimUrinal and WC fittings
      • CSI MasterFormat 2014 Code22 41 13.16
      • CSI MasterFormat 2014 TitleResidential Urinals
      • OmniClass Number23-31 21 00
      • OmniClass TitleUrinals
      • CSI UniFormat II CodeD2010
      • CSI UniFormat II TitlePlumbing Fixtures

      Rajoni i disponueshëm

      Europe Asia North America Africa South America Oceania
      Andorrë
      Afganistan
      Anguilë
      Afrika e Jugut
      Argjentinë
      Australi
      Austri
      Arabia Saudite
      Antigua dhe Barbuda
      Algjeri
      Bolivi
      Fixhi
      Belgjikë
      Armeni
      Arubë
      Angolë
      Brazil
      Guam
      Bjellorusi
      Azerbaixhan
      Bahamas
      Benin
      Ekuador
      Ishujt Cook
      Bosnjë dhe Hercegovinë
      Bahrejn
      Barbados
      Botsvanë
      Guajanë
      Ishujt Marshall
      Bulgari
      Bangladesh
      Belizë
      Burkina-Faso
      Guiana franceze
      Ishujt Minor Periferik të Shteteve të Bashkuara
      Danimarkë
      Brunei
      Bermude
      Burundi
      Ishujt Falkland (Islas Malvinas)
      Ishujt Pitcairn
      Estoni
      Butan
      Dominikë
      Çad
      Kili
      Ishujt Solomon
      Finlandë
      Emiratet e Bashkuara Arabe
      Granadë
      Côte d’Ivoire
      Kolumbi
      Ishujt Veriore të Marianës
      Francë
      Filipinet
      Grenlandë
      Egjipt
      Paraguaj
      Ishulli Norfolk
      Gërnzi
      Gjeorgji
      Guadelupë
      Eritre
      Peru
      Kaledonia e Re
      Gjermani
      Hong-Kong
      Guatemalë
      Esvatini
      Surinami
      Kiribati
      Gjibraltar
      Indi
      Haiti
      Etiopi
      Uruguai
      Nauru
      Greqi
      Indonezi
      Honduras
      Gabon
      Venezuelë
      Niue
      Holandë
      Irak
      Ishujt e Virgjër Britanikë
      Gambia
      Palau
      Hungari
      Iran
      Ishujt e Virgjër të SHBA
      Gana
      Papua Guinea e Re
      Irlandë
      Ishujt Cocos (Keeling)
      Ishujt Kajman
      Guine
      Polinezia franceze
      Ishujt Alandë
      Izrael
      Kanadë
      Guine-Bisau
      Samoa
      Ishujt Faroe
      Japoni
      Karaibe Holandë
      Guinea Ekuatoriale
      Samoa amerikane
      Ishulli i Njeriut
      Jemen
      Kolektiviteti i Shën Martinit
      Kamerun
      Shtetet Federale të Mikronezisë
      Islandë
      Jordani
      Kosta Rika
      Kenia
      Timor-Leste
      Itali
      Kamboxhi
      Kubë
      Kepi i Gjelbër
      Tokelau
      Kroacia
      Katar
      Kuraçao
      Komora
      Tonga
      Letoni
      Kazahstan
      Martinikë
      Lesoto
      Tuvalu
      Lihtenshtajn
      Kinë
      Meksikë
      Liberi
      Vanuatu
      Lituani
      Kirgistan
      Montserat
      Libi
      Wallis dhe Futuna
      Luksemburg
      Korea e jugut
      Nikaragua
      Madagaskar
      Zelanda e Re
      Mali i Zi
      Korea e Veriut
      Panama
      Majotë
      Maltë
      Krishtlindje Island
      Porto Riko
      Malavi
      Maqedonia e Veriut
      Kuveit
      Republika Domenikane
      Mali
      Mbretëria e Bashkuar
      Laos
      Salvador
      Marok
      Moldovë
      Liban
      Sen-Bartelemi
      Mauritius
      Monako
      Makao
      Shën Kitts dhe Nevis
      Mavritani
      Norvegji
      Malazi
      Shën Lucia
      Mozambik
      Poloni
      Maldive
      Shën Pierre dhe Miquelon
      Namibi
      Portugali
      Mianmar (Burmë)
      Shën Vincent dhe Grenadinet
      Niger
      Qipro
      Mongoli
      Shtetet e Bashkuara
      Nigeri
      Qyteti i Vatikanit
      Neoal
      Sint-Marten
      Republika Demokratike e Kongos
      Republika Çeke
      Oman
      Trinidad dhe Tobago
      Republika e Afrikës Qendrore
      Rumani
      Pakistan
      Turks dhe Caicos Islands
      Republika e Kongos
      Rusi
      Palestinë
      Xhamaika
      Reunion
      San-Marino
      Singapor
      Ruandë
      Serbi
      Siria
      Sahara Perëndimore
      Shqipëri
      Sri-Lankë
      São Tomé dhe Príncipe
      Sllovaki
      Tajlandë
      Sejshelle
      Sllovenia
      Tajvan
      Senegal
      Spanjë
      Taxhikistan
      Shën Helena
      Suedi
      Territori Britanik i Oqeanit Indian
      Sierra-Leone
      Svalbard dhe Jan Mayen
      Turkmenistan
      Somali
      Ukrainë
      Turqi
      Sudan
      Xhersej
      Uzbekistan
      Sudanin Jugor
      Zvicër
      Vietnam
      Tanzani
      Togo
      Tunizi
      Ugandë
      Xhibuti
      Zambi
      Zimbabve