ME by Starck Toilet floor standing 216909
ME by Starck Toilet floor standing 216909
ME by Starck Toilet floor standing 216909
ME by Starck Toilet floor standing 216909
ME by Starck Toilet floor standing 216909
ME by Starck Toilet floor standing 216909
ME by Starck Toilet floor standing 216909

    ME by Starck Toilet floor standing 216909

    4.6 nga 5 yje4.6(9 vlerësime)

    • Floorstanding installation
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Semi-open flushing rim: completely glazed for additional hygiene
    • Washdown model: for minimal odours

    Specifikim
      • Duravit ME by Starck Floorstanding toilet, 600 mm, White High Gloss, Flush water quantity: 4,5 l, Cistern volume: 4,5 l, Washdown model, Flushing rim: Semi-open, Outlet drain: horizontal, Incl. cistern: , UWL-class: 1, Incl. mounting material - 2169090000
      • Duravit ME by Starck Floorstanding toilet, 600 mm, White High Gloss, Flush water quantity: 4,5 l, Cistern volume: 4,5 l, Washdown model, Flushing rim: Semi-open, Outlet drain: horizontal, Incl. cistern: , HygieneGlaze, UWL-class: 1, Incl. mounting material - 2169092000
    Specifikime teknike
    • Referencë unikeme-by-starck-toilet-floor-standing-216909
    • Familja e produkteveME by Starck
    • Grupi i produkteveToilet floor standing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-01-11
    • Numri i botimit1
    • Gjerësia (mm)600
    • Thellësia (mm)370
    Të ngjashme
    • Weight Net (kg)29
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93
    • Uniclass 2015 PërshkrimUrinal and WC fittings
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Krishtlindje Island
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Kuveit
    Nikaragua
    Madagaskar
    Mali i Zi
    Laos
    Panama
    Malawi
    Maltë
    Liban
    Porto Riko
    Mali
    Maqedonia e Veriut
    Macau
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Malazi
    Saint-Barthélemy
    Mauritius
    Moldovë
    Maldives
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Mongoli
    Shën Lucia
    Mayotte
    Norvegji
    Myanmar (Burma)
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Neoal
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Oman
    Shtetet e Bashkuara
    Niger
    Qipro
    Pakistan
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Palestinë
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Qatar
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Singapore
    Xhamaika
    Republika e Kongos
    San Marino
    Siria
    Reunion
    Serbia
    Sri Lanka
    Rwanda
    Shqipëri
    Taiwan
    Sahara Perëndimore
    Sllovenia
    Tajlandë
    São Tomé dhe Príncipe
    Slovakia
    Taxhikistan
    Senegal
    Spanjë
    Territori Britanik i Oqeanit Indian
    Seychelles
    Suedi
    Turkmenistan
    Shën Helena
    Svalbard dhe Jan Mayen
    Turqi
    Sierra Leone
    Switzerland
    Uzbekistan
    Somalia
    Ukrainë
    Vietnam
    Sudan
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit