D1 Plus Giro - Bi-fold and slider twin doors for shower
D1 Plus Giro - Bi-fold and slider twin doors for shower
D1 Plus Giro - Bi-fold and slider twin doors for shower
D1 Plus Giro - Bi-fold and slider twin doors for shower
    Duscholux

    D1 Plus Giro - Bi-fold and slider twin doors for shower

    Shower enclosure. Bi-fold and slider twin door, for shower in a recess.
    Modular-Installation-System: make posible the combination of fixed panels and pivot doors
    Reduced-Frame-Design
    Wall connection profiles with minimalistic design
    Upper water deflector strips and seals

    Specifikim
    • To: Shower
      Type: Bi-fold + Slider

      • slider and folding shower door in a recess
      • Folding and slider twin doors to both sides
      • 5 mm Safety glass
      • Opening through pool frames integrated to the doors.
      • Width: from 550 to 1000 mm
      • Standards height of 2000 mm
    Specifikime teknike
    • Referencë unikeD1PLUSGIRO_BIFOLD_2PUERTAS_DUCHA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD1 Plus Giro
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2013-12-31
    • Numri i botimit1
    • Gjatësia (mm)1900
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë