D1 Plus Giro - Separator - 1 Fixed + 1 Pivot door for bath
D1 Plus Giro - Separator - 1 Fixed + 1 Pivot door for bath
D1 Plus Giro - Separator - 1 Fixed + 1 Pivot door for bath
    Duscholux

    D1 Plus Giro - Separator - 1 Fixed + 1 Pivot door for bath

    Shower enclosure. Pivot single door at 180° + 1 fixed segment for bath in a recess or in a corner Modular-Installation-System: make posible the combination of fixed panels and pivot doors Reduced-Frame-Design Wall connection profiles with minimalistic design Upper water deflector strips and seals
    Specifikim
    • To: Bathroom (bath)
      Type: Pivot Door
      • Separator bath + door fixed
      • 1 fixed segment + 1 pivot door at 180º
      • 5 mm Safety glass
      • Width: from 700 to 1400 mm
      • Standards height of 1500 mm
    Specifikime teknike
    • Referencë unikeD1PLUSGIRO_SEPARADOR_1FIJO_1PUERTA_BANERA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD1 Plus Giro
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2013-12-31
    • Numri i botimit1
    • Gjatësia (mm)1500
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë